IESNA:LM-63-2002
[TEST]P957552
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-840-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]73811
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
11513.2 10809.3 10198.7 9476.2 8753.7 8306.3 8147.8 8171.1 8306.3 8478.7
9285.1 11788.2 15852.8 19926.7 24047.2 27202.8 29990.2 32181 34423 35863.3
35970.5 34185.3 26210 22835.3 18999.1 12911.5 7998.6 6320.6 4246.4 2237.4
1118.7 848.3 540.7 317 125.9 0 0
11513.2 10907.2 10296.6 9578.8 8847 8394.8 8227 8213 8329.6 8488.1
9108 11280.1 15186.2 19763.5 23716.2 27002.4 29897 32400.1 34497.6 36161.6
36534.5 35061.6 27356.6 23413.2 19758.9 13736.6 8516 6558.3 4390.9 2349.2
1305.1 1025.5 699.2 456.8 298.3 69.9 0
11513.2 10893.2 10319.9 9639.4 8926.2 8483.4 8296.9 8259.7 8334.2 8478.7
8884.3 10478.4 13825.1 18192.7 22429.7 26205.3 29626.6 32553.9 35117.5 37252.4
38035.5 37387.5 34949.7 27477.8 23045 17004.1 10669.5 7681.7 5588.8 3267.5
2200.1 1817.9 1589.5 1323.8 908.9 158.5 0
11513.2 10958.5 10408.5 9816.5 9177.9 8702.5 8492.7 8408.8 8436.8 8548.7
8749.1 9578.8 11797.5 15386.6 19656.3 23921.3 28121.1 32134.4 35723.5 38319.8
39895.3 40109.7 38944.4 36921.4 33612 27925.3 22802.6 17507.5 11736.9 5435
2759.4 1817.9 1375.1 908.9 358.9 0 0
11513.2 10981.8 10520.3 10021.6 9504.2 9108 8870.3 8777.1 8763.1 8851.6
9000.8 9308.4 10296.6 12520 15946 20010.6 24555.2 29239.8 33891.6 37802.4
40650.4 42188.6 42249.2 41125.8 39601.6 37518.1 34604.8 29584.7 22010.2 13293.8
5677.4 1976.4 825 461.5 181.8 14 0
11513.2 11075 10664.8 10319.9 9947 9648.7 9485.6 9411 9401.7 9471.6
9606.7 9802.5 10212.7 11126.3 12986.1 15857.4 19614.4 23902.7 28386.8 32833.5
37065.9 40650.4 43367.9 44463.3 44570.5 44519.2 44575.1 43316.6 37508.7 26662.1
14869.3 5006.1 1272.5 470.8 116.5 9.3 0
11513.2 11168.3 10856 10632.2 10455.1 10338.6 10315.3 10357.2 10441.1 10553
10720.8 10953.8 11256.8 11760.2 12599.2 14034.9 16267.6 19269.4 22653.5 26289.2
30241.9 34329.8 38310.5 41908.9 45087.9 47693.5 50420.3 53142.4 53091.2 44752.3
27790.1 11769.5 3067.1 867 261 18.6 0
11513.2 11294.1 11107.7 11000.5 10986.5 11051.7 11186.9 11420 11643.7 11914
12277.6 12645.9 13014.1 13512.8 14165.4 15176.9 16743.1 18943.1 21520.8 24564.6
28032.5 31500.4 35112.9 38552.8 42990.3 47558.3 53105.1 58321 60940.6 57808.3
45577.3 24858.2 6963.8 1482.3 317 23.3 0
11513.2 11433.9 11368.7 11433.9 11569.1 11792.9 12077.2 12412.8 12729.8 13084
13470.9 13862.4 14277.3 14827.3 15549.8 16598.6 18052.9 20080.5 22602.2 25524.8
29053.3 32810.2 36996 41550 46486.2 51972.5 57761.7 63210.6 66016.7 63224.6
49763.1 22928.5 4871 1263.2 261 23.3 0
11513.2 11429.3 11410.6 11494.5 11657.7 11918.7 12245 12562 12930.2 13270.5
13652.7 14025.6 14454.4 14967.1 15708.3 16775.7 18262.6 20294.9 22867.9 26023.5
29603.3 33528.1 37807.1 42556.8 47618.9 53189 58996.9 64189.5 66506.1 62488.1
46910.4 19092.3 3705.7 983.5 195.8 18.6 0
11513.2 11522.5 11597.1 11853.5 12165.8 12589.9 13102.7 13615.4 14123.5 14636.2
15134.9 15671 16244.3 17018.1 18146.1 19591.1 21362.3 23618.3 26321.8 29351.6
32586.5 35942.6 39569 42995 46136.6 48798.2 50858.4 51487.7 49194.4 42048.8
26979.1 7919.4 1440.3 442.8 111.9 37.3 0
11513.2 11564.5 11704.3 11984 12384.8 12888.2 13442.9 14025.6 14598.9 15121
15629 16123.1 16649.8 17293.1 18062.2 19106.3 20495.3 22187.3 24084.5 26046.8
28032.5 30032.2 31971.2 33504.8 34306.5 34315.8 33584 31924.6 28512.6 23683.6
15368 5160 1151.3 377.6 144.5 55.9 0
11513.2 11573.8 11746.2 12025.9 12440.8 12911.5 13410.3 13890.4 14295.9 14603.6
14780.7 14892.6 14929.8 14985.8 15097.7 15279.4 15764.2 16794.3 18099.5 19376.6
20211 20593.2 20518.6 19479.2 17195.2 14174.7 10823.3 7094.4 4129.8 2228.1
1193.3 526.7 219.1 88.6 32.6 4.7 0
11513.2 11601.7 11704.3 11900.1 12044.6 12123.8 12133.1 11946.7 11606.4 11023.8
10203.4 9177.9 8012.6 6838 5705.3 4647.2 3701 3062.4 2838.7 2810.7
2838.7 2820 2535.7 2009 1435.7 960.2 638.6 484.8 400.9 326.3
251.7 158.5 65.3 28 9.3 0 0
11513.2 11606.4 11583.1 11424.6 11084.4 10567 9863.1 8847 7518.5 5975.7
4535.4 3356.1 2503.1 2050.9 1887.8 1855.2 1831.9 1803.9 1757.3 1706
1626.8 1454.3 1197.9 932.2 717.8 568.7 452.1 354.3 275 205.1
135.2 65.3 28 9.3 0 0 0
11513.2 11541.2 11294.1 10697.5 9797.9 8627.9 7033.8 5285.8 3794.2 2754.8
2204.8 1967 1822.5 1701.3 1594.1 1505.6 1459 1407.7 1361.1 1314.5
1239.9 1109.4 941.6 764.4 601.3 480.1 386.9 298.3 223.7 153.8
79.2 37.3 14 0 0 0 0
11513.2 11457.2 10888.6 9891.1 8502 6777.4 4791.7 3276.8 2447.1 2162.8
2023 1892.5 1729.3 1533.5 1333.1 1165.3 1039.4 983.5 1020.8 1076.7
1076.7 1011.5 895 745.8 587.3 466.1 363.6 284.3 209.8 139.8
88.6 37.3 14 0 0 0 0
11513.2 11424.6 10580.9 9163.9 7271.5 5034.1 3286.2 2437.8 2214.1 2092.9
1967 1789.9 1580.1 1356.4 1142 960.2 811.1 736.5 703.8 694.5
699.2 699.2 680.5 619.9 545.4 466.1 391.5 312.3 251.7 200.4
149.2 88.6 18.6 0 0 0 0
11513.2 11410.6 10329.2 8651.2 6404.5 4106.5 2698.8 2298 2172.1 2055.6
1897.1 1692 1468.3 1239.9 1044.1 881 778.4 722.5 685.2 652.6
619.9 592 568.7 540.7 503.4 452.1 386.9 326.3 279.7 228.4
167.8 102.5 18.6 0 0 0 0
11513.2 11354.7 10100.8 8189.7 5728.6 3505.2 2456.5 2256 2148.8 2013.6
1841.2 1650.1 1445 1221.2 1025.5 881 792.4 745.8 713.2 685.2
647.9 619.9 587.3 554.7 512.7 442.8 354.3 303 251.7 200.4
139.8 65.3 9.3 0 0 0 0
11513.2 11350 10030.9 8017.3 5453.6 3281.5 2381.9 2237.4 2139.5 1995
1817.9 1640.7 1449.6 1239.9 1039.4 885.6 801.7 755.1 717.8 689.9
661.9 629.3 592 550 489.4 396.2 289 242.4 195.8 144.5
93.2 32.6 0 0 0 0 0
11513.2 11359.4 9989 7947.4 5337.1 3211.6 2381.9 2232.7 2130.2 1990.3
1808.5 1631.4 1449.6 1235.2 1034.8 881 801.7 755.1 722.5 694.5
666.6 629.3 592 550 484.8 382.2 279.7 237.7 186.4 139.8
83.9 28 0 0 0 0 0
